Micro Plate heat exchanger, MPHE C129L-EZD-D, Number of plates: 22
111B6537
Max. Working Pressure [bar]: 49.0, Chiller, Function: Evaporator, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Chiller |
Approval | ASCRNPEDRoHSUAUKCAUL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Rc2''1/2 |
H1 conn. type | Null |
H2 conn. size | Rc2''1/2 |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description | Heat Exchanger C129L-EZD-D-22(11/5+5) |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49.0 bar |
Characteristic | Value |
---|---|
Model No. | 129 |
Number of plates | 22 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | ZD-D |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Product Type | MPHE C129L-EZD-D |
Q1 conn. size range | N1/2T |
Q1 conn. type | R Internal thread connection |
Q2 conn. size range | N1/2T |
Q2 conn. type | R Internal thread connection |
Q3 conn. size range | H5/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H1''5/8K |
Q4 conn. type | Null |
Q5 conn. size range | H5/8 |
Q5 conn. type | Solder connection |
Q6 conn. size range | H1''5/8K |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR290R32R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B |
Type designation | C129L-EZD-D |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.65 Kilogram |
Net weight | 13.5 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424637774 |
Proposition 65 | Cancer and Reproductive Harm |