Danfoss logo
Pic. R45

Micro Plate heat exchanger, MPHE C118L-C, Number of plates: 200

021H5507

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalEACLLC CDC EURO-TYSKPEDUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeR1 1/2
H1 conn. typeVictaulic connection
H2 conn. sizeNull
H2 conn. typeVictaulic connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionIZB-Heat Exchanger C118L-C-200 (STDPG)
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model no.118
Number of plates200
Packing formatSingle pack
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C118L-C
Q1 conn. size rangeG1/2
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeG1/2
Q2 conn. typeG Internal thread connection
Q3 conn. size range1 1/8 in
Q3 conn. typeSolder connection
Q4 conn. size range2 1/8 in
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationC118L-C
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes

General specifications

Characteristic
Value
Gross weight75 Kilogram
Net weight59.94 Kilogram
Volume136.32 Liter
Characteristic
Value
EAN/UPC5702425089107
Proposition 65Cancer and Reproductive Harm