
Brazed plate heat exchanger, BPHE B3-210, Number of plates: 310
111B9075
Max. Working Pressure [bar]: 45, Universal, Function: Null, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Universal |
Approval | ASCECRNEACKRAIAUAUL |
Brazing material | Copper brazing |
DG Indicator Profile | Not relevant for dangerous goods |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
Function | Null |
Function note | With distributor |
H1 conn. size | H3"1/8 |
H1 conn. type | Solder connection |
H2 conn. size | H3"1/8 |
H2 conn. type | Solder connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
Material Description | HEX B3-210-310(155/77+77)-4.5-HDQ |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
---|---|
Model No. | 210 |
Number of plates | 310 |
PED category | IV |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | H |
Product Type | BPHE B3-210 |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Brazed plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | H1"3/8 |
Q3 conn. type | Solder connection |
Q4 conn. size range | H3"1/8 |
Q4 conn. type | Solder connection |
Q5 conn. size range | H1"3/8 |
Q5 conn. type | Solder connection |
Q6 conn. size range | H3"1/8 |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
Type designation | B3-210 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 288 Kilogram |
Net weight | 268.7 Kilogram |
Volume | 387.86 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255096603 |
Proposition 65 | Cancer and Reproductive Harm |