
Brazed plate heat exchanger, BPHE B3-052, Number of plates: 50
111B8076
Max. Working Pressure [bar]: 30, Universal, Function: Null, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Universal |
Approval | ASCECRNEACKRAIAUAUL |
Brazing material | Copper brazing |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Stud |
Function | Null |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | H1"3/8 |
H3 conn. type | Solder connection |
H4 conn. size | H1"3/8 |
H4 conn. type | Solder connection |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
Material Description | Heat Exchanger B3-052-50-3.0-HQ |
Max working pressure [psi] | 435 psi |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 30.0 bar |
Model No. | 052 |
Number of plates | 50 |
Packing format | Single pack |
PED category | II |
Plate pattern | H |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Brazed plate heat exchanger |
Product Type | BPHE B3-052 |
Q1 conn. size range | 1"-7/16-12UN-2 |
Q1 conn. type | UN External thread connection |
Q2 conn. size range | 1"-7/16-12UN-2 |
Q2 conn. type | UN External thread connection |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | Null |
Q4 conn. type | Null |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
Type designation | B3-052 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14 Kilogram |
Net weight | 13.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.102 Hectoliter |
EAN | 5715255042655 |