
Brazed plate heat exchanger, BPHE B3-260B, Number of plates: 20
111B1538
Max. Working Pressure [bar]: 20, Universal, Function: Null, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Universal |
Approval | ASCRNEACKRAIAPEDRoHSUAUL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Null |
Function note | Null |
H1 conn. size | K5" |
H1 conn. type | Victaulic connection |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | K5" |
H3 conn. type | Victaulic connection |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Material Description | Heat Exchanger B3-260B-20-2.0-H |
Max working pressure [psi] | 290 psi |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 20.0 bar |
Model no. | 260B |
Number of plates | 20 |
Packing format | Single pack |
PED category | II |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Brazed plate heat exchanger |
Product Type | BPHE B3-260B |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | K5" |
Q2 conn. type | Victaulic connection |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | K5" |
Q4 conn. type | Victaulic connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R718 |
Type designation | B3-260B |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 39.55 Kilogram |
Net weight | 39.4 Kilogram |
Volume | 44.88 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162830734 |
Proposition 65 | Cancer and Reproductive Harm |