
Brazed plate heat exchanger, BPHE B3-020, Number of plates: 10
021H1715
Max. Working Pressure [bar]: 45, Universal, Function: Null, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Universal |
Approval | ASEACKRAIAPEDRoHSUAUKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Null |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Material Description | Heat Exchanger B3-020-10-4.5-H |
Max working pressure [psi] | 653 psi |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 45.0 bar |
Model No. | 020 |
Number of plates | 10 |
Packing format | Single pack |
PED category | Art. 4, par. 3 |
Plate material no. | AISI 304 |
Plate material no. | AISI 304 |
Plate pattern | H |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Brazed plate heat exchanger |
Product Type | BPHE B3-020 |
Q1 conn. size range | 5/8 in |
Q1 conn. type | Solder connection |
Q2 conn. size range | 5/8 in |
Q2 conn. type | Solder connection |
Q3 conn. size range | 3/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 5/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B |
Type designation | B3-020 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.93 Kilogram |
Net weight | 1.78 Kilogram |
Volume | 5.245 Liter |
Characteristic | Value |
---|---|
EAN | 5702424272470 |
Proposition 65 | Cancer and Reproductive Harm |