Danfoss logo
FIA strainer element

Strainer insert, FIA INS

148H3387

Weave fineness [µm]: 74

Product specifications

Characteristic
Value
BrandSVL Flexline
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Filter versionStandard Version
Free space [%]34.0 %
Material DescriptionFIA-INS 50 74my FILTER ELEMENT
Packing formatMulti pack
Parts Program nameFIA
Product accessoriesSVL Flexline accessories
Product descriptionFilter element
Product groupStrainers
Characteristic
Value
Product lineIndustrial Refrigeration
Product nameStrainer insert
Product TypeFIA INS
Quantity per packing format40 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170
Screen area [cm2]87 cm²
Screen area [in2]13.5 in²
ServiceableSVL Flexline spare parts
Used for productFIA 50
Weave fineness [Mesh]200 Mesh
Weave fineness [µm]74 µm
Wire thickness [in]0.053 in
Wire thickness [mm]0.140 mm

General specifications

Characteristic
Value
Gross weight0.055 Kilogram
Net weight0.04 Kilogram
Characteristic
Value
Volume0.15 Liter
EAN/UPC5702428348317