
Spare part, DCR, Cross Gasket
023U0051
Product Type: Spare part, Used for product: DCR, Type designation: Cross Gasket, Filter drier, gasket
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Lubricants compatibility | Oilfree applications |
| Material Description | Filter drier Cross Gasket 95x0.75 M/80 |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Packing format | Multi pack |
| Product group | DCR spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, gasket |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| Type designation | Cross Gasket |
| Used for product | DCR |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.015 Kilogram |
| Net weight | 0.012 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.721 Liter |
| EAN/UPC | 5715162611074 |