Danfoss logo
DCR CO₂-product-category

DCR CO₂

Danfoss ELIMINATOR® filter driers with replaceable solid core, type DCR, are for use in liquid and / or suction lines in CO2 refrigeration systems.
They offer a high system reliability by design and performance with a high flow rate, in a lightweight shape.
All solid cores have an optimized uniform grain size ensuring effective dirt removal and low pressure drop. The robust solid cores withstand pressure surge and vibration.

Features and benefits

  • Easy handling - compact design
  • Cartridge design - Ease of serviceability
  • Optimized core plate, inlet and outlet design offers higher flow capacity
  • DCR housing and top cover ia 100% leak tested:
  • Inserts for DCR housing with the robust solid cores withstand pressure surge and vibration:

Reliable 90 bar filter driers with solid core

Danfoss ELIMINATOR® filter driers with replaceable solid core, type DCR, are designed for use in liquid and suction lines in CO2 refrigeration systems. The range features a variety of core designs for high moisture absorption and acid removal to reduce the risk of compressor burnout.

The DCR 90 bar filter driers for CO2 is a lightweight solution with a unique cartridge design for easy service. They also offer high system reliability and a high-performing flow rate.

Product Highlights

  • Solid core construction
  • Compatible with R744
  • Working pressure up to 90 bar (1305 psi)
  • Superior flow rate
  • No welded joints for high reliability
  • Unique cartridge design for easy service
  • Lightweight easy to handle solution (1 core 14kg and 2 cores 19kg)
  • UL, PED, and CRN approved