MMIMYK
MMIMYK is the advanced “all in one” device that performs up to three different functions: It has a bright graphic display and a keyboard that enable to configure the module to run several functions. It has also a slot for SD/MMC card (Multi Media Card) to extend the memory capacity.
Features and benefits
- Full graphic OLED display, 128 x 64 dots resolution
- Easy connection to MCX CANbus network through telephone plug
- SD/MMC card slot for easy software upload and datalogging
- Modbus RS485 serial interface
- Powered by the MCX which it is connected to or the other way round
- Can execute an application like any MCX device
- Dimensions 105 x 72 mm
- Mounting DIN rail or portable