
MMIGRS2 / MMIGRS2CC
MMIGRS2 and MMIGRS2CC close control are MCX’s family remote interface. It’s fitted with a graphic display that allows a complete customization of the user interface. The connection with every unit of the MCX range is made through the CANbus network. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the MMIGRS2/MMIGRS2CC interface. Both are powered externally or from the controller which it is connected to and automatically shows its user interface.
Features and benefits
- Full graphic LCD display, 128 x 64 dots resolution
- Easy connection to MCX CANbus network through telephone plug and CAN connector
- No need to be programmed: information about user interface is loaded from the MCX controller
- Powered by the MCX which it is connected to
- Dimensions 88 x 150 mm
- Panel and wall mounting
- IP64 protection rating on panel version
- 2 dedicated keys for easy access to alarm and ON/OFF functions (only in MMIGRS2CC)
- 3 coloured back lighted keys: red, orange and green (only in MMIGRS2CC)