MCX06C
MCX06C is an electronic controller that holds all the typical functionalities of MCX controllers in the 32 x 74 mm standard size: programmability; connection to the CANbus local network; Modbus RS485 serial interface
Features and benefits
- Inputs: 4 analog and 6 digital
- Outputs: 2 analog and 6 digital
- Insulated power supply 20 / 60 V DC - 24 V AC
- Easy upload of application software through CANbus connection for programming key
- Remote access to data through CANbus connection for additional display (LCD available) and keyboard
- RTC clock for managing weekly time programs and data logging information
- Modbus RS485 serial interface
- Display LED with 2 groups of digits for showing the desired information in one screen
- Dimensions 33 x 75 mm
- Panel mounting