
EKE 3470P
The EKE 3470P Pump and Level controller is a complete solution for controlling the liquid level in a horizonal or vertical vessel recirculatory refrigeration system. It is easy to setup and use. The LCD display and simple keypad combine to provide an easy to navigate, operator friendly interface for set point and calibration entry.
Features and benefits
- Selection of either level probe (LP) or float-switch (FS) mode to measure liquid level
- Motorized valves with proportional/integral (PI) for liquid level control
- Option to use multiple pump pressure sensors
- Option to use Delta pressure sensors for both vessel and pump pressures
- Automatic pump control with Smart Mode option
- Motor protection with integrated Modbus RTU and Modbus TCP/IP communication capabilities
- Real-time clock with pump runtime hours monitoring and automatic pump runtime equalization
- Web interface creation capabilities
- Update software and save parameters with a USB stick
- Integrated Superheat controller for possible oil recti‚cation
User friendly interface and network connectivity capabilities
The EKE 3470P is providing comprehensive control over both the pumps and liquid level. It can seamlessly integrate with level sensors/switches, ensuring continuous and accurate measurement and control over the liquid level within your vessel.
Product Highlights
- Clear Information: graphical and full text display
- Easy Communication: easy integration with PLC systems
- Intuitive Setup: convenient settings by quick wizard
- Global Application: multi-language support in addition to English
EKE 3470P
Integrated pump and level control
The EKE 3470P combines liquid level control with pump management around the vessel, reducing the need for multiple controllers, simplifying system operations while maintaining maximum safety.
Ease of retrofit
Retrofits and extensions to existing refrigeration plants can be challenging, particularly with legacy systems. The EKE 3470P eases the workload for contractors during design, installation, and commissioning phases, making it suitable for retrofit projects.
Cost-effective solution
The EKE 3470P provides comprehensive control configuration choices for the contractor without requiring additional equipment, offering a practical, safe and efficient solution for system upgrades.

Upgrade pump-level controls in a safe and cost-effective way
The EKE 3470P Pump and Level Controller offers a streamlined approach to system management, building upon the capabilities of its predecessor, the 347.
Learn more about EKE 3470P
AKS4100 liquid level sensors
The AKS 4100 liquid level sensor takes you to a whole new level of flexibility and accuracy.
More about liquid level sensors