Danfoss logo
EKE 347-product-category

EKE 347

The EKE 347 controller is used for regulation of the liquid level in:
• Pump reservoirs• Separators• Intermediate coolers• Economizers• Condensers• Receivers
The controller is communicating with a transmitter that continuously measures the liquid level in the actual reservoir.
By comparing the measured value with the level setpoint entered by the customer, the controller dictates the valve to increase or decrease the liquid flow to or from the reservoir.

Features and benefits

  • Liquid level control
  • An alarm will be triggered if the set alarm limits are exceeded, with relay outputs for upper and lower-level limits and for the alarm level
  • User friendly and easy setup Wizard for first time configuration
  • PI control and low or high side control.
  • When AKV/A is selected, a MASTER/SLAVE system can run up to 3 AKV/A with distributed Opening Degree
  • Manually controlled output with limited opening degree.
  • ON/OFF operation with hysteresis and programming menu with 3 access levels and separate passwords
  • Connection to other EKE 347 controllers possible
  • Wired remote display possible
  • BUS communication:

User friendly interface and network connectivity capabilities

The EKE 347 model is tailored for precise liquid level regulation. It can seamlessly integrate with level sensors/switches, ensuring continuous and accurate measurement and control over the liquid level within your vessel.

Product Highlights

  • Clear Information: graphical and full text display
  • Easy Communication: easy integration with PLC systems
  • Intuitive Setup: convenient settings by quick wizard
  • Global Application: multi-language support in addition to English

EKE 347

With the user friendly interface and remarkable network connectivity capabilities, EKE 347 liquid level controller upgrades the control to a new level.

The EKE 347 controller is used for regulation of the liquid level in:

  • Pump reservoirs
  • Economizers
  • Separators
  • Condensers
  • Intermediate coolers
  • Receivers

The controller receives a 4-20mA signal from a guided radar sensor AKS4100(U) which accurately measures the liquid level in vessels/reservoirs. Advanced algorithms provide analogue or digital signals to modulate ICM motorized valves or solenoid valves respectively.