AK-PI
The AK-PI series from Danfoss is a versatile range of communication modules designed to facilitate seamless integration and communication between various controllers and system managers in refrigeration and air conditioning applications. The AK-PI series includes several variants, such as the AK-PI 100, AK-PI 200, and AK-PI 300, each tailored to meet specific system requirements and functionalities. These modules are designed to act as intermediaries, enabling communication between AKC (Automatic Control) and AKL (Automatic Control Logic) type controllers and system managers like the AK-SM 720. By doing so, they eliminate the need for additional gateways, simplifying the system architecture and reducing installation complexity.
Products shown: 0