NeoCharge, Clamp
084H1103
Brand: NeoCharge, Clamp, 16 mm, Packing format: Multi pack, Quantity per packing format: 20
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 90 °C |
| Ambient temperature range [°C] [min] | -50 °C |
| Ambient temperature range [°F] [max] | 194 °F |
| Ambient temperature range [°F] [min] | -58 °F |
| Body material | Plastic |
| Brand | NeoCharge |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Evaporator tube diameter [mm] | 16 mm |
| Material Description | Clamp 10-12-16 mm |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Industrial Refrigeration |
| Product name | Clamp |
| Product Type | NEO |
| Quantity per packing format | 20 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 137 Gram |
| Net weight | 75 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.999 Liter |
| EAN/UPC | 5715255054511 |