NeoCharge, Temperature sensor
084H1102
Brand: NeoCharge, Temperature sensor, 27 mm, Packing format: Multi pack, Quantity per packing format: 6
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 90 °C |
| Ambient temperature range [°C] [min] | -50 °C |
| Ambient temperature range [°F] [max] | 194 °F |
| Ambient temperature range [°F] [min] | -58 °F |
| Approval | CE |
| Body material | Stainless steel |
| Brand | NeoCharge |
| Cable length [m] | 10.000 m |
| Cable type | Silicone |
| Compatible Danfoss controllers | EKE 450 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP67 |
| Evaporator tube diameter [mm] | 27 mm |
| Heater element type | Cartrigde |
| Material Description | Sensor 14W 24V 20-22-27 mm |
| Measuring range [°C] [max] | 90 °C |
| Measuring range [°C] [min] | -40 °C |
| Measuring range [°F] [max] | 194 °F |
| Measuring range [°F] [min] | -40 °F |
| Packing format | Multi pack |
| Power consumption [W] | 14.0 W |
| Product group | Sensors |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Temperature sensor |
| Product Type | NEO |
| Protection tube diameter [mm] | 20.3 mm |
| Protection tube length [mm] | 60.0 mm |
| Protection tube material | ALUMINIUMSTAINLEES STEEL |
| Quantity per packing format | 6 pc |
| Sensor elem. resistance [Ohm] | 1000 Ohm |
| Sensor element [pc] | 1 pc |
| Sensor element standard | EN 60751 |
| Sensor element tolerance | Class Y |
| Sensor element type | Pt |
| Sensor Insert | Fixed |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| Temp. sensor support | Pt 1000 |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| Wire color for heater element | Red |
| Wire color for sensor element | White |
| Wires [pcs] | 4 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 490 Gram |
| Net weight | 355 Gram |
| Volume | 3.249 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255029052 |
| Proposition 65 | No significant risk |