
NeoCharge, Relay
080G5011
Brand: NeoCharge, Relay, Compatible Danfoss controllers: EKE 450, Packing format: Multi pack, Quantity per packing format: 20
080G5011
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Approval | CEEACcURus |
| Body material | Plastic |
| Brand | NeoCharge |
| China RoHS exemption clause | No |
| Compatible Danfoss controllers | EKE 450 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP20 |
| Material Description | SSR relay for EKE 450 |
| Packing format | Multi pack |
| Product group | Electronic controllers |
| Product line | Industrial Refrigeration |
| Product name | Relay |
| Product Type | NEO |
| Quantity per packing format | 20 pc |
| Temp. sensor support | Pt 1000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 93 Gram |
| Net weight | 40 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.999 Liter |
| EAN/UPC | 5715255065579 |