Electronic valve control, EKE 400
080G5006
Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock
Product specifications
Characteristic | Value |
---|---|
1 Primary battery SUM weight Kg | 0.014 |
1 Primary battery weight Kg | 0.014 |
Ambient temperature range [°C] [max] | 60 °C |
Ambient temperature range [°C] [min] | -20 °C |
Analog inputs (AI) [pc] | 8 pc |
Analog inputs type | Voltage or Current |
Analog outputs (AO) [pc] | 4 pc |
Application area | Direct Expansion evaporatorFlooded evaporator |
Approval | CEUKCAcURus |
Battery type or Name | Lithium coin cell (CR1620) |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUSRS485 |
Connector kit included | Yes |
Contain batteries | Yes |
DG Indicator Profile | Contains Lithium Batteries |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | MMIGRS2 |
Display on front | No |
EU RoHS compliance | Yes |
Enclosure rating IP | IP20 |
Equipment | Incl. Connectors |
Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
---|---|
Function | Cooling, Hot Gas Defrost |
In scope of WEEE | No |
Material Description | EKE 400 Evap.Contr. w/o HMI. 24 V ac/dc |
Mounting method | DIN rail |
Number of Sensor inputs | 8 pc |
Packing format | Multi pack |
Power consumption [VA] | 17.0 VA |
Power consumption [W] | 10.0 W |
Product Language | ChineseDutchEnglishFrenchGermanItalianJapaneseKoreanPortugueseRussianSpanish |
Product Type | EKE 400 |
Product features | BuzzerReal time clock |
Product group | Electronic valve control |
Product line | Industrial Refrigeration |
Product name | Evaporator and room control |
Programming tools | CoolSelector |
Quantity per packing format | 12 pc |
Real time clock | Yes |
Sensor type | Pressure sensorTemperature sensor |
Supply voltage [V] AC [max] | 28 V |
Supply voltage [V] AC [min] | 21 V |
Supply voltage [V] DC [max] | 60.00 V |
Supply voltage [V] DC [min] | 20.00 V |
Temp. sensor support | Pt 1000 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.6 Kilogram |
Net weight | 0.461 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.867 Liter |
EAN/UPC | 5702428546225 |