Electronic valve control, EKE 400
080G5019
Electronic valve control, Application area: Direct Expansion evaporator, Function: Cooling, Hot Gas Defrost, Communication type: MODBUS, Product features: Buzzer
080G5019
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Analog inputs (AI) [pc] | 8 pc |
| Analog inputs type | Voltage or Current |
| Analog outputs (AO) [pc] | 4 pc |
| Application area | Direct Expansion evaporator |
| Approval | CEcURus |
| Battery type or Name | Lithium coin cell (CR1620) |
| Buzzer | Yes |
| China RoHS compliance | Out of scope |
| Communication type | MODBUS |
| Connector kit included | Yes |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Digital inputs (DI) [pc] | 8 pc |
| Digital outputs (DO) [pc] | 8 pc |
| Display - option | MMIGRS2 |
| Display on front | No |
| Enclosure rating IP | IP20 |
| Equipment | Incl. Connectors |
| EU RoHS compliance | Yes |
| Frequency [Hz] | 50/60 Hz |
| Function | Cooling, Hot Gas Defrost |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | EKE 400 Evap.Contr. w/o HMI. 24 V ac/dc |
| Mounting method | DIN rail |
| Number of Sensor inputs | 8 pc |
| Packing format | Multi pack |
| Power consumption [VA] | 17.0 VA |
| Power consumption [W] | 10.0 W |
| Product features | Buzzer |
| Product group | Electronic valve control |
| Product Language | ChineseEnglishJapaneseKorean |
| Product line | Industrial Refrigeration |
| Product name | Evaporator and room control |
| Product Type | EKE 400 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead titanium zirconium oxide (CAS no. 12626-81-2)Potassium nonafluoro-1-butanesulfonate (CAS no. 29420-49-3)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Cadmium (CAS no.7440-43-9) |
| Real time clock | Yes |
| SCIP dossier no. | 3a3d2e4a-2484-4c5d-82f0-4ddc17dad4d2 |
| SCIP dossier product name | EKE 4x0 Evap. Controller. |
| Sensor type | Pressure sensor |
| Supply voltage [V] AC [max] | 28 V |
| Supply voltage [V] AC [min] | 21 V |
| Supply voltage [V] DC [max] | 60.00 V |
| Supply voltage [V] DC [min] | 20.00 V |
| Temp. sensor support | Pt 1000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.6 Kilogram |
| Net weight | 0.461 Kilogram |
| Volume | 2.799 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255200475 |
| Proposition 65 | Cancer and Reproductive Harm |