Danfoss logo
EKC 202B-product-category

EKC 202B

The EKC 202B is a refrigeration controller designed for temperature control in refrigeration appliances. It is part of the EKC 202 series, which includes models A, B, and C. The controller is equipped with integrated refrigeration-technical functions and is suitable for various applications, including defrost on demand in 1:1 systems.

Features and benefits

  • Integrated Refrigeration Functions: The EKC 202B includes built-in functions for efficient refrigeration control.
  • Defrost on Demand: Supports defrost on demand, enhancing energy efficiency and system performance.
  • Digital Input Options: The controller offers a digital input for multiple functions
  • Controller with three relay outputs, two temperature sensors and digital input
  • Communication Options: Optional communication via LON or MODBUS for integration with other systems.
  • Programming Key: Allows for instant programming and easy transfer of settings.
  • HACCP Compliance: Factory calibration ensures better measuring accuracy than stated in the standard EN ISO 23953-2 without subsequent calibration.
  • Buttons and Seal: Embedded in the front for easy access and operation.
  • Night Setback: Allows for energy-saving night operation.
  • Service Functions: Includes functions for copying settings, saving factory settings, and configuring sensors and relays.