
Case/room controller (TXV), AK-CC25 Pro
084B4122
Function: 4 DO, 3 AI, 2 DI, Supply voltage [V] AC: 115 - 230, Communication built-in: MODBUS, Packing format: Industrial pack, Quantity per packing format: 27
084B4122
Product specifications
Characteristic | Value |
|---|---|
| Application area | Refrigeration control |
| Approval | CE |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.1 |
| Communication built-in | MODBUS |
| Contains batteries | No |
| Controller type | Case controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Frequency [Hz] | 50/60 Hz |
| Function | 4 DO, 3 AI, 2 DI |
| Identical product | 084B4022 |
| Material Description | AK-CC25 Pro IP |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Power consumption [VA] | 3.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Evaporator and room control |
| Product line | Electronic Controllers and Services |
| Product name | Case/room controller (TXV) |
| Product Type | AK-CC25 Pro |
| Quantity per packing format | 27 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Potassium nonafluoro-1-butanesulfonate (CAS no. 29420-49-3) |
| SCIP dossier no. | 9549d3a6-1d07-4500-93c8-e0f5cc3c7833 |
| SCIP dossier product name | AK-CC25 Lite, AK-CC25 Pro, AK-CC25 Pro BT, AK-CC25 Ultra, AK-CC25 Ultra BT |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 115 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 186 Gram |
| Net weight | 171 Gram |
| Volume | 0.238 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162931905 |
| Proposition 65 | Cancer and Reproductive Harm |