![AK-CC 210-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F145891%2FID342748332877-0101.jpg&w=1920&q=75)
AK-CC 210
The AK-CC 210 is a versatile refrigeration controller designed for temperature control in various refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. The controller is suitable for use in small systems, such as those found in supermarkets, and can manage two compressors. It features easy data communication setup, quick installation, and multiple digital inputs for various functions.
Features and benefits
- Versatility: Many applications in the same unit.
- Integration: Replaces multiple thermostats and timers.
- User-Friendly: Buttons and seal embedded in the front.
- Compressor Control: Can control two compressors.
- Data Communication: Easy to remount data communication.
- Quick Setup: Fast and straightforward installation.
- Temperature References: Two temperature references.
- Digital Inputs: Multiple digital inputs for various functions.
- Dual Relay Control