
Superheat controller, EKE 315
080G5042
Product features: Bus communication; LCD display built in; Multi-language user interface; Quick setup; Remote display option; SPDT relays, Further information: 3 SPDT relays, 1 SolidState, Valve output type: AKVA; ICM; AKV (EEV)
080G5042
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Analog inputs (AI) [pc] | 5 pc |
| Analog outputs (AO) [pc] | 1 pc |
| Approval | CEUL |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Communication type | CAN-openMODBUS RTU |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 2 pc |
| Digital outputs (DO) [pc] | 3 pc |
| Display - option | MMIGRS2 |
| Display on front | Yes |
| Division | 40 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Further information | 3 SPDT relays, 1 SolidState |
| In scope of WEEE | Yes |
| Material Description | EKE 315 Superheat controller |
Characteristic | Value |
|---|---|
| Mounting method | DIN rail |
| Number of pressure sensors | 1 |
| Number of temperature sensors | 2 |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| PFAS content [Yes/No] | No |
| Power consumption [VA] | 15.0 VA |
| Power consumption [W] | 10.0 W |
| Pressure sensor support | 4 - 20 mARatiometric 0.5 - 4.5 V DC |
| Product features | Bus communicationLCD display built inMulti-language user interfaceQuick setupRemote display optionSPDT relays |
| Product group | Electronic valve control |
| Product Language | DutchEnglishFrenchGermanItalianJapaneseKoreanPortugueseSpanish |
| Product line | Industrial Refrigeration |
| Product name | Superheat controller |
| Product Type | EKE 315 |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9a1ac4e0-4e79-4882-912a-e4708aab49ef |
| Sensor type | Pressure sensorTemperature sensor |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| Temp. sensor support | NTC10000Pt 1000 |
| UL mark | Yes |
| Valve output type | AKV (EEV)AKVAICM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 340 Gram |
| Net weight | 192 Gram |
| Volume | 1.871 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255189619 |
| Proposition 65 | Cancer and Reproductive Harm |