
SH Controller kit, EKE 100 1VK
080G9100
Product Type: EKE 100 1VK, Accessory Cable 10m 064G0950; ETS 5M coil 034G3863; Sensor AKS 11 084N0008; Sensor DST P110 075G1013; SH controller EKE 080G5052
080G9100
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Kit EKE100 superheat controller |
| Number of pressure sensors | 1 |
| Number of temperature sensors | 1 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Part no. incl. in the Solution | Accessory Cable 10m 064G0950ETS 5M coil 034G3863SH controller EKE 080G5052Sensor AKS 11 084N0008Sensor DST P110 075G1013 |
| Product group | Electronic valve control |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | SH Controller kit |
| Product Type | EKE 100 1VK |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.745 Kilogram |
| Net weight | 1.09 Kilogram |
| Volume | 9.246 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255149972 |
| Proposition 65 | Cancer and Reproductive Harm |