
Ejector controller, EKE 80
080G5022
Supply voltage [V] AC: 21 - 265, Communication type: CANBUS; Modbus RS485 RTU, Mounting method: DIN rail, Display type: LCD, Application area: Ejector control
080G5022
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Analog inputs type | Voltage or Current |
| Application area | Ejector control |
| Approval | CEEACUAUL Recognized |
| Buzzer | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Communication type | CANBUSModbus RS485 RTU |
| Connector kit included | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| Display type | LCD |
| Enclosure rating IP | IP40 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Function | MULTI FUNCTION |
| Material Description | EKE 80 Ejector Controller |
| Mounting method | DIN rail |
| Number of pressure sensors | 1 |
Characteristic | Value |
|---|---|
| Number of temperature sensors | 1 |
| Packing format | Multi pack |
| Power consumption [W] | 15.0 W |
| Pressure sensor support | 0 - 10 V0 - 20 mA4 - 20 mA |
| Product features | CO2 compliantLCD display built inReal time clock |
| Product group | Electronic controllers |
| Product Language | English |
| Product line | Industrial Refrigeration |
| Product name | Ejector controller |
| Product Type | EKE 80 |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Diboron trioxide (B2O3, CAS no. 1303-86-2)Cadmium (CAS no.7440-43-9)Lead monoxide (PbO, CAS no. 1317-36-8) |
| Real time clock | Yes |
| SCIP dossier no. | 16dd7c87-a550-4f84-9070-6020b54f2257 |
| SCIP dossier product name | EKE 80 |
| Supply voltage [V] AC [max] | 265 V |
| Supply voltage [V] AC [min] | 21 V |
| Supply voltage [V] DC [max] | 260.00 V |
| Supply voltage [V] DC [min] | 40.00 V |
| Temp. sensor support | NTC10000Pt 1000 |
| Used for product | HP 16000 Industrial EjectorHP 3875 Multi EjectorHP 8000 Industrial EjectorICMTS 20ICMTS 50ICMTS 80LP 1935 Multi EjectorLP 4400 Industrial EjectorLP 8800 Industrial Ejector |
| Valve output type | DO AND AO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.057 Kilogram |
| Net weight | 0.8 Kilogram |
| Volume | 4.426 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162981832 |
| Proposition 65 | Cancer and Reproductive Harm |