Optyma Plus
Features and benefits
- Condensing pressure control in relation to outside temperature
- Fan variable speed regulation
- On/off or variable speed regulation of the compressor
- Heating element control in crankcase
- Day/night controller operation
- Built-in clock function with power reserve
- Built-in Modbus data communication
- Monitoring discharge temperature td
- Oil return management control at variable speed control