AK-PC 572
The AK-PC 572 MiniPack controller is a comprehensive solution designed for small store retailers who want to leverage the benefits of using CO2 as a refrigerant. This compact and cost-effective controller incorporates much of the advanced technology found in the AK-PC 781A pack controller, which has a decade-long track record of reliability in CO2 applications. The AK-PC 572 simplifies the use of CO2, making it accessible even to those with minimal experience. It offers essential functionalities of a dedicated CO2 controller with unique ease of use and minimal complexity.
Features and benefits
- Effortless Setup with Wizard-Based Configuration
- Comprehensive CO2 Booster Solution
- Proven Technology for Reduced Operational Costs
- Integrated Design for Multiple Compressor Technologies
- User-Friendly CO2 Management
- Flexible Features for Enhanced Functionality
- Compact and Cost-Effective Hardware
- Advanced Communication Capabilities
- High-Pressure and Low-Pressure Safety Mechanisms
- Real-Time Monitoring and Alerts