Bracket, EKC METAL BRACKET, EKC PANEL Rev A
60-274
EKC METAL BRACKET, EKC PANEL Rev A
Product specifications
Characteristic | Value |
---|---|
1. Manufacturer, Part no. | Pro Metal Works |
DG Indicator Profile | Not relevant for dangerous goods |
Further information | Used for EKC mounting |
Material Description | EKC METAL BRACKET, EKC PANEL Rev A |
Product group | Regionally specified kits |
Characteristic | Value |
---|---|
Product line | Electronic Controllers and Services |
Product name | Bracket |
Product Type | PANEL |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.12 Kilogram |
Net weight | 0.12 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428456098 |