
Accessories, Auxiliary Product, DEL Pan-10-063-EU/US/JP - 55 Hz
193G0708
DEL Pan-10-063-EU/US/JP - 55 Hz, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Electronic controls
193G0708
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL Pan-10-063-EU/US/JP - 55 Hz |
| Packing format | Single pack |
| Product group | Accessories, Auxiliary Product |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Dummy |
| Product Type | ThirdParty |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 510 Gram |
| Net weight | 500 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.011 Liter |
| EAN/UPC | 5715162975800 |