Light sensor, AK-PHOTO-ID
080Z2177
Function: Indoor Light Level Sensor, Packing format: Single pack, Quantity per packing format: 1
080Z2177
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| Contains batteries | No |
| Current consumption [mA] | 125 mA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Indoor Light Level Sensor |
| Material Description | PHOTO-ID FOTOCELULA INTERIOR |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product accessories | No |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Light sensor |
| Product Type | AK-PHOTO-ID |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 112 Gram |
| Net weight | 112 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.999 Liter |
| EAN/UPC | 5702428455107 |