Danfoss logo
F080_0315_EET-temperature-sensor

Temperature sensor, NTC

080N0305

Function: Temperature sensing, Packing format: Industrial pack, Quantity per packing format: 150

Product specifications

Characteristic
Value
Cable length [m]2.000 m
China RoHS complianceYes
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionTemperature sensing
Material DescriptionNTC 10K Temperature sensor,2m
Packing formatIndustrial pack
Product groupSensors
Characteristic
Value
Product lineElectronic Controllers and Services
Product nameTemperature sensor
Product TypeNTC
Quantity per packing format150 pc
REACH Candidate List substancesNo
SCIP dossier no.5bbfa8b9-52ce-483c-b0fa-e2ed0bcc8e0a
SCIP dossier product nameNTC Temperature sensor Cable
Terminals connectorTerminal Block
Used for productEET

General specifications

Characteristic
Value
Gross weight0.048 Kilogram
Net weight0.042 Kilogram
Volume0.157 Liter
Characteristic
Value
EAN/UPC5715162490594
Proposition 65Cancer and Reproductive Harm