Mounting bracket, XGE-AE01
061H3102
Mounting bracket, Product Type: Accessory, Packing format: Industrial pack, Quantity per packing format: 50
Product specifications
Characteristic | Value |
|---|---|
| Approval | VDE |
| Burst pressure [bar] | 131.0 bar |
| Burst pressure [psig] | 1900 psig |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | XGE Panel Mount Bracket AE01 I/50 |
| Packing format | Industrial pack |
| Parts included | 4 screws |
Characteristic | Value |
|---|---|
| Product accessories | No |
| Product group | Electron. control accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Mounting bracket |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Refrigerants | R407HR449BR450AR513A |
| Serviceable | No |
| Type designation | XGE-AE01 |
| Used for product | XGE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.053 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.191 Liter |
| EAN/UPC | 5702428275613 |