
Optyma™ Slim Pack, OP-MSGM012SCW09G
114X7207
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™ Slim Pack
114X7207
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 2200 m³/h |
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | SC12G |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Condenser Coil Internal Volume [L] | 0.39 L |
| Condenser type | A7 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-MSGM012SCW09G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| Fan blade size [mm] | 365.000 mm |
| Fan cowl/grill type | H1 |
| Fan current @ 50Hz [A] | 0.24 A |
| Fan diameter [mm] | 365 mm |
| Fan power consumption @ 50Hz [W] | 60 W |
| Fan power output @ 50Hz [W] | 25 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 254 V |
| HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
| LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
| Length [mm] | 364.0 mm |
| Liquid line connection [in] | 3/8 in |
| Low value of voltage range at 60Hz [V] | 230 V |
Characteristic | Value |
|---|---|
| Material Description | OP-MSGM012SCW09G |
| MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
| MCC | 3.17 A |
| Min fuse rating [A] | 4 A |
| Model number | OP-MSGM012SCW09G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack W09 |
| REACH Candidate List substances | No |
| Receiver approval | CE |
| Receiver volume [L] | 1.3 L |
| Refrigerants | R134aR513A |
| Segment usage | Medium Back Pressure |
| Sound power @ 50Hz [db(A)] | 62 dBA |
| Sound pressure level 50Hz (@1 m distance) [db(A)] | 51 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 31 dBA |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 3/8 in |
| Technology | Reciprocating |
| Total height [mm] | 530.0 mm |
| Version | W09 |
| Voltage 50Hz [V] | 230 V |
| Voltage 50Hz [V] [Max] | 254 V |
| Width [mm] | 910.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52.5 Kilogram |
| Net weight | 52 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 321.3 Liter |
| EAN/UPC | 5702428560931 |