Optyma™ Plus inverter
Product types shown: 1

Optyma™ Plus INVERTER
Danfoss unites condensing unit expertise with stepless inverter scrolls, achieving up to 30% energy reduction for superior food preservation. Danfoss seamlessly integrates market-leading condensing unit design with stepless inverter scroll technology, realizing a remarkable up to 30% reduction in energy consumption, enhancing food preservation. Ideal for Medium Back Pressure (MBP) applications ranging from 1.7 to 9 kW, this system excels in energy efficiency, ensuring precise temperature and humidity control. Offering fast installation and maintenance, it proves optimal for applications with multiple evaporators. The focus on superior energy efficiency positions this solution as a practical choice for various cooling scenarios, emphasizing performance and sustainability.