Optyma™ High Ambient 52, OP-LGQT108NTA08E
114X5717
Segment usage: Low Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™ High Ambient 52
Product specifications
Characteristic | Value |
---|---|
Air flow @ 50Hz [m³/h] | 5620 m³/h |
Applications | LBP |
Capacity control | Fixed speed |
Compressor model | NTZ108-4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | J3 |
Description | OP-LGQT108NTA08E |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 24 |
Electrical code | E |
Family | Optyma™ High Ambient 52 |
Fan blade size [mm] | 400.000 mm |
Fan current @ 50Hz [A] | 1.84 A |
Fan diameter [mm] | 400 mm |
Fan power consumption @ 50Hz [W] | 418 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 240 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 380 V |
Material Description | OP-LGQT108NTA08E |
Model number | OP-LGQT108NTA08E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Phase | 3 |
Product group | Condensing Units |
Product line | Condensing Units |
Product name | Package unit |
Product Type | Optyma™ High Ambient 52 Pack A08 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Low Back Pressure |
Version | A08 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 99 Kilogram |
Net weight | 95 Kilogram |
Characteristic | Value |
---|---|
Volume | 644.48 Liter |
Proposition 65 | Cancer and Reproductive Harm |