LPE
SDE52620N
Evaporator Low Prof 526/6Mm 220V60Hz Ele
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Evaporator Low Prof 526/6Mm 220V60Hz Ele |
Family | Evaporator |
Material Description | EVAPORATOR LOW PROF 526/6mm 220V60HZ ELE |
Characteristic | Value |
---|---|
Product Type | LPE |
Product group | Evaporators |
Product line | Condensing Units |
Product name | Low Profile |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 60.28 Kilogram |
Characteristic | Value |
---|---|
Net weight | 54.8 Kilogram |