
Bock
QT14332-00
Compr. Fkx20/170 Tk
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| Description | Compr. Fkx20/170 Tk |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPR. FKX20/170 TK |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.1 Kilogram |
| Net weight | 14.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661250 |