
Bock
QP81567-00
Set-Terminal Box / Gd,Blue
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Set-Terminal Box / Gd,Blue |
Family | Compressor |
Material Description | SET-TERMINAL BOX / GD,BLUE |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Bock |
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.123 Kilogram |
Net weight | 1.011 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424661274 |