
Bock
QP80950-00
Set Oil Pump Hg44E+5E
QP80950-00
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| Description | Set Oil Pump Hg44E+5E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | SET OIL PUMP HG44e+5e |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.62 Kilogram |
| Net weight | 0.558 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661298 |