
Bock
QP80299-00
Pistao Hh22P/190+H
QP80299-00
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Pistao Hh22P/190+H |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | PISTAO HH22P/190+H |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162518137 |