
Bock
QP80232-00
Jogo Juntas Fk30 "N+Tk"
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Jogo Juntas Fk30 "N+Tk" |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | JOGO JUNTAS FK30 "N+TK" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.14 Kilogram |
| Net weight | 0.14 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162518410 |