Tank, Oil separator
QP80219-00
Set Oil Pump FK20
QP80219-00
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Set Oil Pump FK20 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Tank |
| Material Description | SET OIL PUMP FK20 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Oil separator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.015 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.014 Liter |