
Bock
QP80180-00
Set Bearing Flange Front Ha6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Set Bearing Flange Front Ha6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SET BEARING FLANGE FRONT HA6 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.01 Kilogram |