
Bock
QP80179-00
Flange Frontal E Mancal Hg6
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | PARTES PARA COMPRESORES O VENTILADORES |
Brand technique | Condensing Units Accessories & Spare parts |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Flange Frontal E Mancal Hg6 |
Family | Compressor |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | FLANGE FRONTAL E MANCAL HG6 |
Product Type | Bock |
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.01 Kilogram |
Net weight | 0.01 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162518298 |