
Bock
QP80041-00
Jogo De Juntas Ha/Hg 6
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Jogo De Juntas Ha/Hg 6 |
Family | Compressor |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | JOGO DE JUNTAS HA/HG 6 |
Product Type | Bock |
Product group | Condensing Units Accessories & Spare parts |
Product line | Commercial Compressors |
Product name | Compressor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.2 Kilogram |
Net weight | 0.2 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162517857 |