
Bock
QP08874-00
Calcos Comp. Bock Ha/Hg5,Ha/Hg6
QP08874-00
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| Contains batteries | No |
| Description | Calcos Comp. Bock Ha/Hg5,Ha/Hg6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | CALCOS COMP. BOCK HA/HG5,HA/HG6 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | Bock |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.74 Kilogram |
| Net weight | 0.74 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424661397 |