Compressor, HAX4/650-4
QC13789-C0
Compressor HAX4/650-4 220-380/3/60 HZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Compressor HAX4/650-4 220-380/3/60 HZ |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | COMPRESSOR HAX4/650-4 220-380/3/60 HZ |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | HAX4/650-4 |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 156.5 Kilogram |
Net weight | 156.5 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424661762 |