Compressor, HA4/555-4
QC13768-C0
Compressor HA4/555-4 220-380/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Compressor HA4/555-4 220-380/3/60 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | COMPRESSOR HA4/555-4 220-380/3/60 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | HA4/555-4 |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 172 Kilogram |
Net weight | 160 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424661809 |