
Compressor, HA6/1080-4
QC13660-C0
Compressor HA6/1080-4 220-380/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Compressor HA6/1080-4 220-380/3/60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPRESSOR HA6/1080-4 220-380/3/60 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HA6/1080-4 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 247 Kilogram |
| Net weight | 227 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424662011 |